top of page
0.8米.jpg

Product Parameters

Full body freedom

24

Machine quality

20Kg

Overall height

80cm

Arm movement radius

1m/s

Wrist load

2Kg

Rated Power

10~50w

RAYBOT-G5-正面-调色.png

Core Components

Head

Wrist

The upper arm and elbow, forearm/ankle

Hip side / Hip rotation / Waist

Front of the hip、Knee

RAYBOT-G5-正面-调色.png

Planetary Actuator (X2-7*2)

Planetary Actuator (X4-36*12)

Planetary Actuator (X6-60*7)

Planetary Actuator (X4-10*4)

Planetary Actuator (X8-120*4)

Component Parameters

0.8参数.jpg
bottom of page