top of page
1.3米banner.jpg

Product Parameters

Full body freedom

29

Machine quality

35Kg

Overall height

130cm

Arm movement radius

420mm

Wrist load

3Kg

Repeat positioning accuracy

0.1mm

130cm.png

Core Components

Head

Wrist

The upper arm and elbow, forearm/ankle

Hip side / Hip rotation / Waist

Front of the hip、Knee

130cm.png

Planetary Actuator (X2-7*2)

Planetary Actuator (X4-36*12)

Planetary Actuator (X6-60*7)

Planetary Actuator (X4-10*4)

Planetary Actuator (X8-120*4)

Component Parameters

1.3参数.jpg
bottom of page