参数/型号(Actuator Name) |
|
GB-3505 |
匝数 (Number of turns ) |
T |
40 |
线径*股( Number of phases ) |
|
0.21 |
额定电压 ( Rated voltage ) |
V |
12 |
额定扭矩 ( Rated torque) |
N.m |
0.07 |
额定电流(Rated current) |
A |
0.79 |
额定转速 ( Rated speed ) |
rpm |
587 |
堵转扭矩( Locked rotor torque ) |
N.m |
0.11 |
堵转电流(locked-rotor current) |
A |
1.20 |
线电阻 ( Line resistance ) |
Ω |
6 |
相间电感( Interphase inductance ) |
mH |
2.35 |
转速常数( Speed constant ) |
rpm/V |
74 |
转子惯量( Rotor inertia ) |
gcm^2 |
56 |
扭矩常数 ( Torque constant ) |
N.M/A |
0.09 |
电机重量 ( Motor weight ) |
g |
42 |
定子尺寸 (Stator size ) |
mm |
35X5 |
配置 ( configuration ) |
|
24N22P |
滑环尺寸(Slip ring size) |
mm |
8.5 |