MT-RS-20
$0.00Price
Technical specifications
Model MT-RS-20-030-B
MT-RS-20-050-B
Gear Ratio 30 50
Operating Voltage 48 48 (N.M)(Nominal Torque) 15 33 (N.M)(Max Instaneous Torque) 50 127 (rpm) (Max Output Speed) 100 60 (rpm) 133.3 80 (A)(Rated Current) 8 8 (A)(Peak current) 20 20 (KG)( Weight ) 2.09 2.09 (communication method) CAN/RS485 CAN/RS485