Forum Posts
Tuğçe Yaren
Feb 16, 2022
In Help and Getting Started
Can I transfer data from the UART port of can rmd x8 pro?
0
1
36
Tuğçe Yaren
Jan 18, 2022
In Help and Getting Started
With which command can I learn the motor position? not the encoder value, the motor position. There are 2 separate data in the equation below. I can get encoder value with read encoder command. what about motor position?

0
0
42
Tuğçe Yaren
Dec 20, 2021
In Help and Getting Started
I want to control torque, speed, and position.
Will it work if I send individual commands with 1 ms intervals? send >> A1 delay send >> A2 delay send >> A3 Also, can I control both torque and speed at the same time?
0
3
123
Tuğçe Yaren
More actions