top of page


Raybot-G3 Product Parameters
Weight
35kg
Height
100-140cm
Battery life
3~6h
Accuracy
±0.05mm
Response speed
1m/s
Load
5kg

Raybot-G3 Overview
Machine structure
Raybot-G3: The whole body contains 26 joints (X4-3*2, CEM30*25) and 2 grippers, and supports the expansion of the head with 3 degrees of freedom.
Head
Hips
Arms
Foot
Legs

Hands
Motor name: X4-3 *2
Motor name: CEM-30 *12
Motor name: CEM-30 *5
Motor name: Gripper *2
Motor name: CEM-30*4
Motor name: CEM-30 *2
bottom of page