top of page

Intelligent Robotic Arm RB-A850-10
Seven Degrees of Freedom
7 DOF
Rated Load
10Kg
Ultra-High Precision
0.05mm
Weight
11.2kg
Reach
850mm


Core Product Raybot RB-A850-10 Harmonic Robotic Arm
Core Product Raybot RB-A850-10 Harmonic Robotic Arm.
Empowering Industrial Automation, Redefining the Pinnacle of Precision Intelligent Manufacturing.
bottom of page
