top of page

Smart Gripper GP2-53-120-E
Rated Clamping
Force
120 N
Total Stroke
105 mm
Rated Power
(24V Test)
14.4 W
Weight
1.1 kg
Peak Clamping Force
300 N

Product Introduction
GP2-53-120-E gripper adopts an innovative dual-finger adaptive design, providing intelligent control methods that support precise programming adjustments for clamping position and force.
Dexterous Adaptive Grasping

Dual-finger link spring structure, can automatically fit object contours, grab different shapes without complex programming.
Both Force and Position Programmable

Clamping position and force can be set independently, stably maintaining preset values during operation, achieving stable and flexible grabbing.
Intelligent Judgment Easy Integration

Integrating force and position dual control strategy, intelligently judging clamping status, supporting CAN, EtherCAT and other standard interfaces, plug and play.
Lightweight Design

Only 1kg weight, suitable for various robotic arm end installations, not adding too much load.
Multiple Communication Interfaces

Supports CAN and EtherCAT communication methods, with a maximum communication frequency of 4kHz, easily integrated into various automation systems.
Product Highlights
Core advantages of GP2-53-120-E gripper
Dexterous Adaptive Grasping
01
Dual-finger link spring structure, can automatically fit object contours, grab different shapes without complex programming.
Both Force and Position Programmable
02
Clamping position and force can be set independently, stably maintaining preset values during operation, achieving stable and flexible grabbing.
Intelligent Judgment Easy Integration
03
Integrating force and position dual control strategy, intelligently judging clamping status, supporting CAN, EtherCAT, plug and play.
Product Display
.png)

bottom of page
